SPRADO8 March 2025 AM62L
To get an overview of the processor architecture and for selecting the processor (base production part number), features, package (ANB) and speed grade, see the Functional Block Diagram and Device Comparison sections of the processor-specific data sheet.
Refer to Device Comparison section, Device and Documentation Support section of the processor-specific data sheet to choose the required processor OPN.
The recommendation is to update the selected processor ordering part number in the schematics with the chosen OPN.