SPRADO8 March 2025 AM62L
Verify the IO supply for IO group that is referenced by the IOs (fixed or dual-voltage) of the connected processor peripheral and the IO voltage level of the attached device are compatible. The recommendation is to connect the IO supply of the attached device and the IO supply for IO group referenced by the connected processor peripheral IOs are connected to the same supply source.