General
Review and verify the following for
the custom schematic design:
- Above sections, including relevant application notes and FAQ links
- Pin attributes, signal description, and electrical specifications
- Selection of the PMIC version based on use of LPDDR4 or DDR4 memory
- Connection of VDD_RTC and VDDS_RTC supplies (using PMIC output or discrete
LDOs or DC/DC based on the PMIC version)
- Connection of the power good output(s) from PMIC (IO used for RTC_PORz
depends on the PMIC version) to processor PORz, RTC_PORz
- Connection of processor PMIC_LPM_EN0 to PMIC STBY input
Schematic Review
Follow the below list for the custom
schematic design:
- Use of Discrete LDOs for VDD_RTC and VDDS_RTC based on the PMIC version
- VDD_RTC and VDDS_RTC supply slew rate follows the data sheet requirements
when discrete LDOs are used
- Discrete LDOs of PG outputs for VDD_RTC and VDDS_RTC connected together
- Connection of RTC_PORz input from the PMIC output or the discrete LDOs PG
output
- Discrete LDOs PG output slew
- Supply output is within the ROC as per the processor-specific data
sheet
- VDD_RTC supply ramps before VDD_CORE