Below are some of the processor implementations to note during the AM62Lx-based custom board designs or changes to note when migrating from the AM62x design to the AM62Lx design:
- The core supply voltage is fixed to 0.75V
- Reset inputs and Reset status outputs have been optimized
- Implementation of 1.8V only IOs in addition to dual-voltage 1.8V/3.3V IOs. The IO supply for IO groups rails have been named accordingly
- Buffer Type 1P8-LVCMOS and RTC-LVCMOS have been implemented and Electrical Characteristics is added
- Some of the processor peripherals including CPSW3G0 and OSPI0 support only 1.8V IO levels
- DDR4 and LPDDR4 supported memory range is reduced (supports single rank)
- OSPI0 interface support x2 interfaces (can be interface to 2 attached devices)
- Non Muxed interface (connection of address bus and data bus separately) using GPMC0 not supported
- Integrated LDO for generating 1.8V/3.3V SD interface IO supply to support UHS-I SD card
- Integrated 1x 10-bit Analog-to-Digital Converter (ADC), Up to 1MSPS, 4x analog inputs (time-multiplexed)
- Reduced pincount - Using only 4 of the bootstrap pins BOOTMODE[15:12], Boot from eFuse configured with the reduced pincount configuration and Full pincount - Using all 16 of the bootstrap pins BOOTMODE[15:0]
- Ethernet boot is not supported
- Display interface supported includes MIPI DSI (4 lanes DPHY) or DPI (24-bit RGB LVCMOS) (Any one of the display interface are actively supported)
- Camera Serial Interface (CSI-2) is not supported
- RTC only and RTC + IO + DDR Self-refresh low-power modes are supported (Partial IO for CAN/GPIO/UART wakeup not supported)
- EXT_WAKEUP0 and EXT_WAKEUP1 pins for External Wakeup Inputs
- I2C interfaces including open-drain output type I2C interface have been optimized
- IOSETs added for multiple peripherals (refer processor-specific data sheet)
- One VTM temp sensor provided, Temp Sensor 0: DDR/A53
- VMON_VSYS Voltage monitor pin is not supported
- VMON_3P3_SOC Voltage monitor for 3.3V processor power supply and VMON_1P8_SOC Voltage monitor for 1.8V processor power supply are not supported
- PMIC_LPM_EN0 has a special output cell that turns on a weak pullup as soon as power is applied. The weak internal pullup turns off at the same time the output is driven high on the rising edge of RTC_PORz (An external pull was required on AM62Lx processors because the PMIC_LPM_EN0 IO was turned off while reset was asserted. In this case, the PMIC never turns on without the external pullup resistor)
- Pin connectivity requirements for I2C interface with open-drain output type I2C buffers has been updated. A pullup is required only when the IO is used