SPRADO8 March 2025 AM62L
VDD_CORE, VDDA_CORE_DSI, VDDA_CORE_DSI_CLK, VDDA_CORE_USB, and VDDA_DDR_PLL0 are specified to operate at 0.75V (valid operating ranges defined in the Recommended Operating Conditions (ROC) table). and shall be sourced from the same power source. Care is required to be taken to make sure that voltage differential between VDD_CORE and VDDA_CORE_USB is within +/- 1%.
The recommendation is to always connect the VDDS_OSC0 supply.
The processor includes multiple analog supply pins that provide power to sensitive analog circuitry like VDDS_OSC0, VDDA_PLL0, VDDA_PLL1, VDDA_ADC, VDDA_1P8_DSI, VDDA_1P8_USB. Filtered ferrite power supplies are recommended.
For more information, see the Recommended Operating Conditions and Power Supply Sequencing sections of the processor-specific data sheet.