SPRADO8 March 2025 AM62L
Each of the fixed-voltage IO supply for IO group (VDDS0, VDDS1, VDDS_WKUP) provides power supply to a fixed set of IOs (peripherals). A fixed 1.8V supply voltage is connected to fixed-voltage IO supply for IO groups (VDDS0, VDDS1 and VDDS_WKUP).
Fixed-voltage IO supply for IO group are implemented using 1P8-LVCMOS IO buffer.
Design the power architecture to make sure the supply voltage out of the ROC is not applied momentarily or continuously.