SPRADO8 March 2025 AM62L
The processor supports fixed 1.8V IOs and 1.8V/3.3V fixed or dynamically switched IOs. Verify the IO level compatibility with the attached device. The recommendation is to power the processor IO supply for IO group and the attached device IO supply from the same power source. The board designer must make sure the design never applies a potential that is greater than the values defined in the Absolute Maximum Ratings table.