SPRADO8 March 2025 AM62L
The user's guide provides schematic design guidelines and schematic review checklist that can be used during custom board hardware design using the selected processor and peripherals (on-board or add-on) including memory, power, interface and other functional blocks.
Processor references to the selected processor and the attached device references to the external (on-board or add-on) peripherals that are interfaced to the processor based on the end equipment being designed and the application use case.