SPRADO8 March 2025 AM62L
Connecting a signal (IO) pullup to the different IO supply rail can cause leakage between the IO rails of the processor and affect the custom board performance or processor reliability. Each signal has an associated IO supply for IO group (for example, VDDSHVx or VDDSx or VDDS_WKUP). For more information, see the Pin Attributes table in the processor-specific data sheet.
For example, to pullup SPI0_CLK signal in any MUX mode (GPIO0_0), pullup the signal supply rail connected to VDDS1.