SPRADO8 March 2025 AM62L
The pin named RSVD is reserved. Leave the RSVD pin unconnected (no TP connected) as recommended in the data sheet.
The recommendation is to not connect any PCB trace or test point to RSVD pin.
For more information, refer to the FAQ: [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 Custom board hardware design – Connection recommendations for RSVD pins
The FAQ is generic and can also be used for AM62Lx processor family.