SPRADO8 March 2025 AM62L
The board designers are responsible for implementing whatever precautions are necessary or required to establish that the custom board design does not violate the requirements specified in the processor-specific data sheet. Example processor requirements include I2C Open-Drain and Fail-Safe (I2C OD FS) Electrical Characteristics - Input Slew Rate.
When data sheet recommendations are not available, use recommendations provided in the following checklist or implementation in the EVM schematic as a starting point.