SPRADO8 March 2025 AM62L
The following (UART, MCAN, MCSPI, MCASP, I2C) peripherals implements IOSET. Make sure the usage of the correct IOSET in the custom design.
Timing closure is based on the IOSETs.
Verify the IO supply for IO group that is referenced by the IOs (fixed or dual-voltage) of the connected processor peripheral and the IO voltage level of the attached device are compatible. The recommendation is to connect the IO supply of the attached device and the IO supply for the IO group referenced by the connected processor. Peripheral IOs are connected to the same supply source.
Verify the application requirements for UART interface (external communication interface or debug) and configuration (2-wire or 4-wire with flow control). For the number of UART instances supported, see the processor-specific data sheet.
When an external transceiver is used, match the external interface signal IO levels and the dual-voltage IO supply for IO group voltage level. The recommendation is to power the IO supply of the transceiver and the processor IO supply for IO group VDDSHVx or VDDSx or VDDS_WKUP from the same source. Verify fail-safe operation and the pullup voltage level and supply connected as required.
The recommendation is to provision the series resistors on the interface signals, close to source, for isolation or debug.
A pullup is recommended on the processor UART receive inputs (UARTn_RXD (n = 0-6) and WKUP_UART0_RXD). Verify the availability of pulls on the external interface signal and configure the pull accordingly.
External ESD protection is recommended in case the interface signals from the processor are directly connected to external inputs.
The UART interface is frequently hooked up incorrectly. Connect the signals as below:
Verify the connections if additional interface signals are used.
When the debug interface UART signals are directly connected to external interface, take note of fail-safe operation, IO levels. Provide provision for external ESD protection.