SPRADO8 March 2025 AM62L
Refer to the EVM schematics for the supported or tested PMIC based power architecture. The TPS65214x PMIC family supports RTC + IO + DDR self-refresh low-power mode.
For custom board design using DDR4, there can be a change in the PMIC NVM configuration, supply rails generated by the PMIC and power architecture to support low power mode. Refer to the available documentation on AM62L processor product page and TPS65214 PMIC product page on TI.com or use E2E when designing custom board with DDR4.
Refer to AM62L Power Supply Implementation application note on processor product page for description of AM62L power architecture implementation for different application use cases and low-power modes.
Refer FAQ related to residual voltage and detection: