SPRADO8 March 2025 AM62L
Refer the power sequence diagram (RTC + IO + DDR Low-Power Mode Sequencing) in the processor-specific data sheet for implementing the RTC + IO + DDR self-refresh low-power mode.
When TI PMIC based power architecture is implemented, there is a change in the NVM configuration and the supply rails generated by the PMIC for LPDDR4 and DDR4.
Refer EVM schematics for power architecture using PMIC and discrete logic to implement RTC + IO + DDR Self-refresh functionality for LPDDR4.