SPRADO8 March 2025 AM62L
The recommendation is to provide a power switch to control the VBUS supply to externally connected device and protect power switch input supply from being overloaded.
The power switch output connects to the USB type A connector. The recommendation is to connect a capacitor (> 120μF) to the VBUS supply close to the connector.
The USBn_DRVVBUS (n = 0-1) signals with an internal pulldown is used to enable the VBUS power switch. An external pulldown near to the power switch enable (EN) pin is recommended. Connection of USBn_VBUS (VBUS supply input including Voltage Divider, Clamp) is optional.
If the power switch used has an OC (over current) indication output, pullup the OC indication output and connect to the processor IO (input).