General
Review and verify the following for the custom schematic design:
- Review selection of processor part number that support ADC0 functionality.
- Verify the connection of ADC0 analog supply.
- Filtering and decoupling capacitors for ADC0 analog supply.
- Verify the connection of ADC0 inputs for range (refer to the data sheet for the recommended ADC0 input range) and fail-safe operation.
- Refer to the pin connectivity requirements when partial or complete ADC0 is not used.
Schematic Review
Follow the below list for the custom schematic design:
- Verify the ADC0 analog supply follows the recommended operating conditions.
- Verify the connection of the required filters and decoupling capacitors (Follow the EVM implementation).
- Verify the connection of the analog inputs and the input range.
- Verify the connection of ADC0 inputs when partial or complete ADC0 is not used.
Additional
- ADC0 inputs are not fail-safe. Apply inputs only after the ADC0 supply ramps. When ADC0 inputs are available before the ADC0 supply ramps, connect the ADC0 inputs through a switch that is controlled by the processor supply or processor IO to verify fail-safe operation.