General
Review and verify the following for
the custom schematic design:
- Above sections, including
relevant application notes and FAQ links
- Pin attributes, signal
descriptions, and electrical specifications
- Electrical characteristics,
timing parameters, and any additional available information
- RESETSTATz is used as input to latch the
processor boot mode configuration or attached device
strap configuration during reset
- RESETSTATz output is used for resetting the
attached devices that requires a reset when the
processor undergoes any type of global reset (cold
or warm).
- IO level compatibility
between the processor reset status output and attached device reset input
(can cause residual voltage affecting performance)
- Loading of the reset status output (capacitor
> 22pF (place holder) connected directly to the
output)
Schematic Review
Follow the below list for the custom schematic
design:
- RESETSTATz has pulldown added to hold the
attached devices in reset during supply ramp and reset.
- Connection of capacitor directly on the reset
output near to the reset input of the attached device
(capacitor > 22pF). Perform simulation to use higher
value capacitor
Additional
- External ESD protection for the reset status
outputs when connected to carrier board or external
connector