SPRADO8 March 2025 AM62L
EXTINTn is an open-drain output type buffer, fail-safe IO. The recommendation is to connect an external pullup resistor when a PCB trace is connected to the pad and an external input is not being actively driven. Open-drain output type buffer IO has slew rate requirements specified when the IO is pulled up to 3.3V. An RC is recommended for limiting the slew rate.
For more information, refer to the FAQ: [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1/ AM620-Q1 / AM62A7 / AM62A3 / AM62P / AM62P-Q1 Custom board hardware design – EXTINTn pin pullup connection
The FAQ is generic and can also be used for the AM62Lx processor family.