SPRADO8 March 2025 AM62L
The active high ready and active low busy (R/B#) output from the NAND flash is open-drain and is connected to the GPMC0_WAIT0 and GPMC0_WAIT1 signals (depending on the configuration). The recommendation is to provide the pullup (commonly used value 4.7kΩ or 10kΩ) close to the attached device.