SPRADO8 March 2025 AM62L
The processor provides 2 USB2.0 interfaces that are configurable as host, device, or dual-role device (DRD).
USBn_VBUS (n = 0-1) is recommended to connect in accordance with the USB Design Guidelines section of the processor-specific data sheet. The supply voltage range for the USBn_VBUS pins is defined in the Recommended Operating Conditions section of the processor-specific data sheet. The nominal input voltage applied is equal to the resistor divider output when VBUS supply voltage level is 5V.
USBn_ID functionality is supported through any of the processor GPIOs.
USBn_VBUS are fail-safe inputs. The fail-safe input is valid only if the VBUS supply is connected through recommended USB VBUS Detect Voltage Divider / Clamp Circuit.