General
During the custom board schematic design process,
review and verify the following collaterals and information:
- Device
selection (selected processor OPN (Orderable part
number) based on the required features)
- Pin
attributes (Ball names, Signal names and the
contents of each column including power) and pin
mapping as per the data sheet
- Pin
connectivity requirements (for used and unused,
peripherals)
- Connection recommendations for RSVD (reserved)
pin
- Debug provision on-board for probing (OBSCLKn [n
= 0-1] and CLKOUT0)
- Errata
related to the supported boot modes and the
peripherals of interest
- Recommended operating conditions, power-up and
power-down sequencing for core, memory interface,
analog and IO supplies
- Electrical characteristics and timing information
for selected peripherals
- Application notes, Implementation recommendations,
and Layout guidelines for selected peripherals