CSD18536KCS 60V, N ch NexFET MOSFET™, single TO-220, 1.6mOhm | TI.com

CSD18536KCS (ACTIVE) 60V, N ch NexFET MOSFET™, single TO-220, 1.6mOhm

 

Description

This 60 V, 1.3 mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb-Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level
CSD18536KCS Order now 60     Single     2.2     1.6     400     83     14     TO-220     20     1.8     349     200     Yes