CSD18503KCS 40V, N ch NexFET MOSFET™, single TO-220, 4.5mOhm | TI.com

CSD18503KCS (ACTIVE) 40V, N ch NexFET MOSFET™, single TO-220, 4.5mOhm

 

Description

This 40 V, 3.6 mΩ, TO-220 NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • TO-220 Plastic Package

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level
CSD18503KCS Order now 40     Single     6.8     4.5     358     30     4.6     TO-220     20     1.9     142     100     Yes    
CSD18504KCS Order now 40     Single     10     7     238     19     3.5     TO-220     20     1.9     89     100     Yes    
CSD18510KCS Order now 40     Single     2.6     1.7     400     119     21     TO-220     20     1.7     274     200     Yes    
CSD18511KCS Order now 40     Single     4.2     2.6     400     64     9.7     TO-220     20     1.8     194     110     Yes