CSD13302W CSD13302W 12 V N-Channel NexFET™ Power MOSFET | TI.com

CSD13302W (ACTIVE) CSD13302W 12 V N-Channel NexFET™ Power MOSFET

CSD13302W 12 V N-Channel NexFET™ Power MOSFET   - CSD13302W
Datasheet
 

Description

This 14.6 mΩ, 12 V, N-Channel device is designed to deliver the lowest on resistance and gate charge in a small 1 × 1 mm outline with excellent thermal characteristics and an ultra low profile.

Features

  • Ultra Low On Resistance
  • Low Qg and Qgd
  • Small Footprint 1 mm × 1 mm
  • Low Profile 0.62 mm Height
  • Pb Free
  • RoHS Compliant
  • Halogen Free

Parametrics

Compare all products in N-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) RDS(on) typ at VGS=2.5 V (Typ) (mOhm) VGS (V) VGSTH typ (V) Logic level Rating
CSD13302W Order now 12     Single     17.1     29     6     2.1     WLP 1.0x1.0     21.2     10     1     Yes     Catalog