SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
RTC TIME Reset is split between sync and non-sync system reset to allow the RTC TIME value to survive internally generated synchronous resets so that an application's time base is not lost when such a reset occurs. RTC is reset only with LF Clock Loss reset, EMFI reset, and TAMPER reset.