SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The ROM SBL and Secure Boot features are mutually exclusive. When Secure Boot is enabled in the SCFG, the ROM SBL will not execute. When Secure Boot is enabled, the concept of the bootloader is transformed and alternatively defined by the SCFG settings. See Chapter 11 for more details on how to configure the device to execute a Secondary Secure Bootloader (SSB).