SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The I2S interface is used to handle digital audio and can also be used to interface pulse-density modulation (PDM) microphones. An I2S module enables the CC27xx device to communicate with external devices like codecs, DAC, ADCs, or DSPs. The devices only support audio streaming formats like I2S, RJF, LJF, and DSP; the devices do not support configuration of external devices. The CC27xx device platform supports both external and internally generated bit clock and word clock (BCLK and WCLK).