SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
DSP is a single-phase format where WCLK is high for one BCLK period, and the MSB of the first sample word is typically aligned with this WCLK pulse, or it follows in the next BCLK period. Sample words for subsequent audio channels are then transferred back-to-back, followed by an idle period until the next phase or frame begins. Data is sampled on the falling edge of BCLK and updated on the rising edge of BCLK. The figure below shows the DSP serial format with zero data delay.
Figure 26-6