SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
For each ADx pin, the corresponding AIFWMASKx register determines which sample words are present in memory:
For each frame when AIFFMTCFG.DUAL_PHASE = 0 (DSP format):
Input: The AIFWMASKx.MASK register determines whether or not channels are stored to memory.
Output: The AIFWMASKx.MASK register determines whether or not channels are fetched from memory. The ADx output is low for excluded channels.
For each frame when AIFFMTCFG.DUAL_PHASE = 1 (I2S, LJF, and RJF formats):
Mono: AIFWMASKx.MASK = 0x01
Input: Left (0) channel is stored to memory.
Output: Left (0) channel is fetched from memory and is repeated for the right channel.
Stereo: AIFWMASKx.MASK = 0x03
Input: Left (0) and right (1) channels are stored to memory.
Output: Left (0) and right (1) channels are fetched from memory.