SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
Table 22-45 lists the memory-mapped registers for the GPIO registers. All register offset addresses not listed in Table 22-45 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | DESC | Module Description | Section 22.10.1 |
| 4h | DESCEX | Module Description Extended | Section 22.10.2 |
| 44h | IMASK | Interrupt Mask | Section 22.10.3 |
| 4Ch | RIS | Raw interrupt status | Section 22.10.4 |
| 54h | MIS | Masked interrupt status | Section 22.10.5 |
| 5Ch | ISET | Interrupt set | Section 22.10.6 |
| 64h | ICLR | Interrupt clear | Section 22.10.7 |
| 6Ch | IMSET | Interrupt mask set | Section 22.10.8 |
| 74h | IMCLR | Interrupt mask clear | Section 22.10.9 |
| 100h | DOUT3_0 | Alias for Data out 3 to 0 | Section 22.10.10 |
| 104h | DOUT7_4 | Alias for Data out 7 to 4 | Section 22.10.11 |
| 108h | DOUT11_8 | Alias for Data out 11 to 8 | Section 22.10.12 |
| 10Ch | DOUT15_12 | Alias for Data out 15 to 12 | Section 22.10.13 |
| 110h | DOUT19_16 | Alias for Data out 19 to 16 | Section 22.10.14 |
| 114h | DOUT23_20 | Alias for Data out 23 to 20 | Section 22.10.15 |
| 118h | DOUT27_24 | Alias for Data out 27 to 24 | Section 22.10.16 |
| 11Ch | DOUT31_28 | Alias for Data out 31 to 28 | Section 22.10.17 |
| 200h | DOUT31_0 | Data out 31 to 0 | Section 22.10.18 |
| 210h | DOUTSET31_0 | Data out set 31 to 0 | Section 22.10.19 |
| 220h | DOUTCLR31_0 | Data out clear 31 to 0 | Section 22.10.20 |
| 230h | DOUTTGL31_0 | Data out toggle 31 to 0 | Section 22.10.21 |
| 300h | DOUTTGL3_0 | Alias for Data out toggle 3 to 0 | Section 22.10.22 |
| 304h | DOUTTGL7_4 | Alias for Data out toggle 7 to 4 | Section 22.10.23 |
| 308h | DOUTTGL11_8 | Alias for Data out toggle 11 to 8 | Section 22.10.24 |
| 30Ch | DOUTTGL15_12 | Alias for Data out toggle 15 to 12 | Section 22.10.25 |
| 310h | DOUTTGL19_16 | Alias for Data out toggle 19 to 16 | Section 22.10.26 |
| 314h | DOUTTGL23_20 | Alias for Data out toggle 23 to 20 | Section 22.10.27 |
| 318h | DOUTTGL27_24 | Alias for Data out toggle 27 to 24 | Section 22.10.28 |
| 31Ch | DOUTTGL31_28 | Alias for Data out toggle 31 to 28 | Section 22.10.29 |
| 400h | DOE3_0 | Alias for Data out enable 3 to 0 | Section 22.10.30 |
| 404h | DOE7_4 | Alias for Data out enable 7 to 4 | Section 22.10.31 |
| 408h | DOE11_8 | Alias for Data out enable 11 to 8 | Section 22.10.32 |
| 40Ch | DOE15_12 | Alias for Data out enable 15 to 12 | Section 22.10.33 |
| 410h | DOE19_16 | Alias for Data out enable 19 to 16 | Section 22.10.34 |
| 414h | DOE23_20 | Alias for Data out enable 23 to 20 | Section 22.10.35 |
| 418h | DOE27_24 | Alias for Data out enable 27 to 24 | Section 22.10.36 |
| 41Ch | DOE31_28 | Alias for Data out enable 31 to 28 | Section 22.10.37 |
| 500h | DOE31_0 | Data out enable 31 to 0 | Section 22.10.38 |
| 510h | DOESET31_0 | Data out enable set 31 to 0 | Section 22.10.39 |
| 520h | DOECLR31_0 | Data out enable clear 31 to 0 | Section 22.10.40 |
| 530h | DOETGL31_0 | Data out enable toggle 31 to 0 | Section 22.10.41 |
| 600h | DIN3_0 | Alias for Data input 3 to 0 | Section 22.10.42 |
| 604h | DIN7_4 | Alias for Data input 7 to 4 | Section 22.10.43 |
| 608h | DIN11_8 | Alias for Data input 11 to 8 | Section 22.10.44 |
| 60Ch | DIN15_12 | Alias for Data input 15 to 12 | Section 22.10.45 |
| 610h | DIN19_16 | Alias for Data input 19 to 16 | Section 22.10.46 |
| 614h | DIN23_20 | Alias for Data input 23 to 20 | Section 22.10.47 |
| 618h | DIN27_24 | Alias for Data input 27 to 24 | Section 22.10.48 |
| 61Ch | DIN31_28 | Alias for Data input 31 to 28 | Section 22.10.49 |
| 700h | DIN31_0 | Data input 31 to 0 | Section 22.10.50 |
| 800h | EVTCFG | Event configuration 0 | Section 22.10.51 |
| 810h | EVTCFG1 | Event configuration 1 | Section 22.10.52 |
Complex bit access types are encoded to fit into small table cells. Table 22-46 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
DESC is shown in Table 22-47.
Return to the Summary Table.
Description Register. This register provides IP module ID, revision information, instance index and standard MMR registers offset.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | MODID | R | 7C49h | Module identifier used to uniquely identify this IP. |
| 15-12 | STDIPOFF | R | 1h | Standard IP MMR block offset. Standard IP MMRs are the set from aggregated IRQ registers till DTB. 0: Standard IP MMRs do not exist 0x1-0xF: Standard IP MMRs begin at offset of (64*STDIPOFF from the base IP address) |
| 11-8 | INSTIDX | R | 0h | IP Instance ID number. If multiple instances of IP exist in the device, this field can identify the instance number (0-15). |
| 7-4 | MAJREV | R | 1h | Major revision of IP (0-15). |
| 3-0 | MINREV | R | 0h | Minor revision of IP (0-15). |
DESCEX is shown in Table 22-48.
Return to the Summary Table.
Provide IP-specific instance information
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-0 | NUMDIO | R | 1Eh | This provides the total number of DIOs supported by GPIO. The number of DIOs supprted is NUMDIO + 1 |
IMASK is shown in Table 22-49.
Return to the Summary Table.
Interrupt mask for DIO pins
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R/W | 0h | Interrupt mask for DIO30
|
| 29 | DIO29 | R/W | 0h | Interrupt mask for DIO29
|
| 28 | DIO28 | R/W | 0h | Interrupt mask for DIO28
|
| 27 | DIO27 | R/W | 0h | Interrupt mask for DIO27
|
| 26 | DIO26 | R/W | 0h | Interrupt mask for DIO26
|
| 25 | DIO25 | R/W | 0h | Interrupt mask for DIO25
|
| 24 | DIO24 | R/W | 0h | Interrupt mask for DIO24
|
| 23 | DIO23 | R/W | 0h | Interrupt mask for DIO23
|
| 22 | DIO22 | R/W | 0h | Interrupt mask for DIO22
|
| 21 | DIO21 | R/W | 0h | Interrupt mask for DIO21
|
| 20 | DIO20 | R/W | 0h | Interrupt mask for DIO20
|
| 19 | DIO19 | R/W | 0h | Interrupt mask for DIO19
|
| 18 | DIO18 | R/W | 0h | Interrupt mask for DIO18
|
| 17 | DIO17 | R/W | 0h | Interrupt mask for DIO17
|
| 16 | DIO16 | R/W | 0h | Interrupt mask for DIO16
|
| 15 | DIO15 | R/W | 0h | Interrupt mask for DIO15
|
| 14 | DIO14 | R/W | 0h | Interrupt mask for DIO14
|
| 13 | DIO13 | R/W | 0h | Interrupt mask for DIO13
|
| 12 | DIO12 | R/W | 0h | Interrupt mask for DIO12
|
| 11 | DIO11 | R/W | 0h | Interrupt mask for DIO11
|
| 10 | DIO10 | R/W | 0h | Interrupt mask for DIO10
|
| 9 | DIO9 | R/W | 0h | Interrupt mask for DIO9
|
| 8 | DIO8 | R/W | 0h | Interrupt mask for DIO8
|
| 7 | DIO7 | R/W | 0h | Interrupt mask for DIO7
|
| 6 | DIO6 | R/W | 0h | Interrupt mask for DIO6
|
| 5 | DIO5 | R/W | 0h | Interrupt mask for DIO5
|
| 4 | DIO4 | R/W | 0h | Interrupt mask for DIO4
|
| 3 | DIO3 | R/W | 0h | Interrupt mask for DIO3
|
| 2 | DIO2 | R/W | 0h | Interrupt mask for DIO2
|
| 1 | DIO1 | R/W | 0h | Interrupt mask for DIO1
|
| 0 | DIO0 | R/W | 0h | Interrupt mask for DIO0
|
RIS is shown in Table 22-50.
Return to the Summary Table.
Raw interrupt flag for DIO pins
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R | 0h | Raw interrupt flag for DIO30
|
| 29 | DIO29 | R | 0h | Raw interrupt flag for DIO29
|
| 28 | DIO28 | R | 0h | Raw interrupt flag for DIO28
|
| 27 | DIO27 | R | 0h | Raw interrupt flag for DIO27
|
| 26 | DIO26 | R | 0h | Raw interrupt flag for DIO26
|
| 25 | DIO25 | R | 0h | Raw interrupt flag for DIO25
|
| 24 | DIO24 | R | 0h | Raw interrupt flag for DIO24
|
| 23 | DIO23 | R | 0h | Raw interrupt flag for DIO23
|
| 22 | DIO22 | R | 0h | Raw interrupt flag for DIO22
|
| 21 | DIO21 | R | 0h | Raw interrupt flag for DIO21
|
| 20 | DIO20 | R | 0h | Raw interrupt flag for DIO20
|
| 19 | DIO19 | R | 0h | Raw interrupt flag for DIO19
|
| 18 | DIO18 | R | 0h | Raw interrupt flag for DIO18
|
| 17 | DIO17 | R | 0h | Raw interrupt flag for DIO17
|
| 16 | DIO16 | R | 0h | Raw interrupt flag for DIO16
|
| 15 | DIO15 | R | 0h | Raw interrupt flag for DIO15
|
| 14 | DIO14 | R | 0h | Raw interrupt flag for DIO14
|
| 13 | DIO13 | R | 0h | Raw interrupt flag for DIO13
|
| 12 | DIO12 | R | 0h | Raw interrupt flag for DIO12
|
| 11 | DIO11 | R | 0h | Raw interrupt flag for DIO11
|
| 10 | DIO10 | R | 0h | Raw interrupt flag for DIO10
|
| 9 | DIO9 | R | 0h | Raw interrupt flag for DIO9
|
| 8 | DIO8 | R | 0h | Raw interrupt flag for DIO8
|
| 7 | DIO7 | R | 0h | Raw interrupt flag for DIO7
|
| 6 | DIO6 | R | 0h | Raw interrupt flag for DIO6
|
| 5 | DIO5 | R | 0h | Raw interrupt flag for DIO5
|
| 4 | DIO4 | R | 0h | Raw interrupt flag for DIO4
|
| 3 | DIO3 | R | 0h | Raw interrupt flag for DIO3
|
| 2 | DIO2 | R | 0h | Raw interrupt flag for DIO2
|
| 1 | DIO1 | R | 0h | Raw interrupt flag for DIO1
|
| 0 | DIO0 | R | 0h | Raw interrupt flag for DIO0
|
MIS is shown in Table 22-51.
Return to the Summary Table.
Masked interrupt flag for DIO pins
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R | 0h | Masked interrupt flag for DIO30
|
| 29 | DIO29 | R | 0h | Masked interrupt flag for DIO29
|
| 28 | DIO28 | R | 0h | Masked interrupt flag for DIO28
|
| 27 | DIO27 | R | 0h | Masked interrupt flag for DIO27
|
| 26 | DIO26 | R | 0h | Masked interrupt flag for DIO26
|
| 25 | DIO25 | R | 0h | Masked interrupt flag for DIO25
|
| 24 | DIO24 | R | 0h | Masked interrupt flag for DIO24
|
| 23 | DIO23 | R | 0h | Masked interrupt flag for DIO23
|
| 22 | DIO22 | R | 0h | Masked interrupt flag for DIO22
|
| 21 | DIO21 | R | 0h | Masked interrupt flag for DIO21
|
| 20 | DIO20 | R | 0h | Masked interrupt flag for DIO20
|
| 19 | DIO19 | R | 0h | Masked interrupt flag for DIO19
|
| 18 | DIO18 | R | 0h | Masked interrupt flag for DIO18
|
| 17 | DIO17 | R | 0h | Masked interrupt flag for DIO17
|
| 16 | DIO16 | R | 0h | Masked interrupt flag for DIO16
|
| 15 | DIO15 | R | 0h | Masked interrupt flag for DIO15
|
| 14 | DIO14 | R | 0h | Masked interrupt flag for DIO14
|
| 13 | DIO13 | R | 0h | Masked interrupt flag for DIO13
|
| 12 | DIO12 | R | 0h | Masked interrupt flag for DIO12
|
| 11 | DIO11 | R | 0h | Masked interrupt flag for DIO11
|
| 10 | DIO10 | R | 0h | Masked interrupt flag for DIO10
|
| 9 | DIO9 | R | 0h | Masked interrupt flag for DIO9
|
| 8 | DIO8 | R | 0h | Masked interrupt flag for DIO8
|
| 7 | DIO7 | R | 0h | Masked interrupt flag for DIO7
|
| 6 | DIO6 | R | 0h | Masked interrupt flag for DIO6
|
| 5 | DIO5 | R | 0h | Masked interrupt flag for DIO5
|
| 4 | DIO4 | R | 0h | Masked interrupt flag for DIO4
|
| 3 | DIO3 | R | 0h | Masked interrupt flag for DIO3
|
| 2 | DIO2 | R | 0h | Masked interrupt flag for DIO2
|
| 1 | DIO1 | R | 0h | Masked interrupt flag for DIO1
|
| 0 | DIO0 | R | 0h | Masked interrupt flag for DIO0
|
ISET is shown in Table 22-52.
Return to the Summary Table.
Set interrupt flag in RIS by writing a one
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Set DIO30 in RIS
|
| 29 | DIO29 | W | 0h | Set DIO29 in RIS
|
| 28 | DIO28 | W | 0h | Set DIO28 in RIS
|
| 27 | DIO27 | W | 0h | Set DIO27 in RIS
|
| 26 | DIO26 | W | 0h | Set DIO26 in RIS
|
| 25 | DIO25 | W | 0h | Set DIO25 in RIS
|
| 24 | DIO24 | W | 0h | Set DIO24 in RIS
|
| 23 | DIO23 | W | 0h | Set DIO23 in RIS
|
| 22 | DIO22 | W | 0h | Set DIO22 in RIS
|
| 21 | DIO21 | W | 0h | Set DIO21 in RIS
|
| 20 | DIO20 | W | 0h | Set DIO20 in RIS
|
| 19 | DIO19 | W | 0h | Set DIO19 in RIS
|
| 18 | DIO18 | W | 0h | Set DIO18 in RIS
|
| 17 | DIO17 | W | 0h | Set DIO17 in RIS
|
| 16 | DIO16 | W | 0h | Set DIO16 in RIS
|
| 15 | DIO15 | W | 0h | Set DIO15 in RIS
|
| 14 | DIO14 | W | 0h | Set DIO14 in RIS
|
| 13 | DIO13 | W | 0h | Set DIO13 in RIS
|
| 12 | DIO12 | W | 0h | Set DIO12 in RIS
|
| 11 | DIO11 | W | 0h | Set DIO11 in RIS
|
| 10 | DIO10 | W | 0h | Set DIO10 in RIS
|
| 9 | DIO9 | W | 0h | Set DIO9 in RIS
|
| 8 | DIO8 | W | 0h | Set DIO8 in RIS
|
| 7 | DIO7 | W | 0h | Set DIO7 in RIS
|
| 6 | DIO6 | W | 0h | Set DIO6 in RIS
|
| 5 | DIO5 | W | 0h | Set DIO5 in RIS
|
| 4 | DIO4 | W | 0h | Set DIO4 in RIS
|
| 3 | DIO3 | W | 0h | Set DIO3 in RIS
|
| 2 | DIO2 | W | 0h | Set DIO2 in RIS
|
| 1 | DIO1 | W | 0h | Set DIO1 in RIS
|
| 0 | DIO0 | W | 0h | Set DIO0 in RIS
|
ICLR is shown in Table 22-53.
Return to the Summary Table.
Clear interrupt flag in RIS by writing a one
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Clears DIO30 in RIS
|
| 29 | DIO29 | W | 0h | Clears DIO29 in RIS
|
| 28 | DIO28 | W | 0h | Clears DIO28 in RIS
|
| 27 | DIO27 | W | 0h | Clears DIO27 in RIS
|
| 26 | DIO26 | W | 0h | Clears DIO26 in RIS
|
| 25 | DIO25 | W | 0h | Clears DIO25 in RIS
|
| 24 | DIO24 | W | 0h | Clears DIO24 in RIS
|
| 23 | DIO23 | W | 0h | Clears DIO23 in RIS
|
| 22 | DIO22 | W | 0h | Clears DIO22 in RIS
|
| 21 | DIO21 | W | 0h | Clears DIO21 in RIS
|
| 20 | DIO20 | W | 0h | Clears DIO20 in RIS
|
| 19 | DIO19 | W | 0h | Clears DIO19 in RIS
|
| 18 | DIO18 | W | 0h | Clears DIO18 in RIS
|
| 17 | DIO17 | W | 0h | Clears DIO17 in RIS
|
| 16 | DIO16 | W | 0h | Clears DIO16 in RIS
|
| 15 | DIO15 | W | 0h | Clears DIO15 in RIS
|
| 14 | DIO14 | W | 0h | Clears DIO14 in RIS
|
| 13 | DIO13 | W | 0h | Clears DIO13 in RIS
|
| 12 | DIO12 | W | 0h | Clears DIO12 in RIS
|
| 11 | DIO11 | W | 0h | Clears DIO11 in RIS
|
| 10 | DIO10 | W | 0h | Clears DIO10 in RIS
|
| 9 | DIO9 | W | 0h | Clears DIO9 in RIS
|
| 8 | DIO8 | W | 0h | Clears DIO8 in RIS
|
| 7 | DIO7 | W | 0h | Clears DIO7 in RIS
|
| 6 | DIO6 | W | 0h | Clears DIO6 in RIS
|
| 5 | DIO5 | W | 0h | Clears DIO5 in RIS
|
| 4 | DIO4 | W | 0h | Clears DIO4 in RIS
|
| 3 | DIO3 | W | 0h | Clears DIO3 in RIS
|
| 2 | DIO2 | W | 0h | Clears DIO2 in RIS
|
| 1 | DIO1 | W | 0h | Clears DIO1 in RIS
|
| 0 | DIO0 | W | 0h | Clears DIO0 in RIS
|
IMSET is shown in Table 22-54.
Return to the Summary Table.
Set interrupt mask in IMASK by writing a one
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Sets DIO30 in IMASK
|
| 29 | DIO29 | W | 0h | Sets DIO29 in IMASK
|
| 28 | DIO28 | W | 0h | Sets DIO28 in IMASK
|
| 27 | DIO27 | W | 0h | Sets DIO27 in IMASK
|
| 26 | DIO26 | W | 0h | Sets DIO26 in IMASK
|
| 25 | DIO25 | W | 0h | Sets DIO25 in IMASK
|
| 24 | DIO24 | W | 0h | Sets DIO24 in IMASK
|
| 23 | DIO23 | W | 0h | Sets DIO23 in IMASK
|
| 22 | DIO22 | W | 0h | Sets DIO22 in IMASK
|
| 21 | DIO21 | W | 0h | Sets DIO21 in IMASK
|
| 20 | DIO20 | W | 0h | Sets DIO20 in IMASK
|
| 19 | DIO19 | W | 0h | Sets DIO19 in IMASK
|
| 18 | DIO18 | W | 0h | Sets DIO18 in IMASK
|
| 17 | DIO17 | W | 0h | Sets DIO17 in IMASK
|
| 16 | DIO16 | W | 0h | Sets DIO16 in IMASK
|
| 15 | DIO15 | W | 0h | Sets DIO15 in IMASK
|
| 14 | DIO14 | W | 0h | Sets DIO14 in IMASK
|
| 13 | DIO13 | W | 0h | Sets DIO13 in IMASK
|
| 12 | DIO12 | W | 0h | Sets DIO12 in IMASK
|
| 11 | DIO11 | W | 0h | Sets DIO11 in IMASK
|
| 10 | DIO10 | W | 0h | Sets DIO10 in IMASK
|
| 9 | DIO9 | W | 0h | Sets DIO9 in IMASK
|
| 8 | DIO8 | W | 0h | Sets DIO8 in IMASK
|
| 7 | DIO7 | W | 0h | Sets DIO7 in IMASK
|
| 6 | DIO6 | W | 0h | Sets DIO6 in IMASK
|
| 5 | DIO5 | W | 0h | Sets DIO5 in IMASK
|
| 4 | DIO4 | W | 0h | Sets DIO4 in IMASK
|
| 3 | DIO3 | W | 0h | Sets DIO3 in IMASK
|
| 2 | DIO2 | W | 0h | Sets DIO2 in IMASK
|
| 1 | DIO1 | W | 0h | Sets DIO1 in IMASK
|
| 0 | DIO0 | W | 0h | Sets DIO0 in IMASK
|
IMCLR is shown in Table 22-55.
Return to the Summary Table.
Clear interrupt mask in IMASK by writing a one
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Clears DIO30 in IMASK
|
| 29 | DIO29 | W | 0h | Clears DIO29 in IMASK
|
| 28 | DIO28 | W | 0h | Clears DIO28 in IMASK
|
| 27 | DIO27 | W | 0h | Clears DIO27 in IMASK
|
| 26 | DIO26 | W | 0h | Clears DIO26 in IMASK
|
| 25 | DIO25 | W | 0h | Clears DIO25 in IMASK
|
| 24 | DIO24 | W | 0h | Clears DIO24 in IMASK
|
| 23 | DIO23 | W | 0h | Clears DIO23 in IMASK
|
| 22 | DIO22 | W | 0h | Clears DIO22 in IMASK
|
| 21 | DIO21 | W | 0h | Clears DIO21 in IMASK
|
| 20 | DIO20 | W | 0h | Clears DIO20 in IMASK
|
| 19 | DIO19 | W | 0h | Clears DIO19 in IMASK
|
| 18 | DIO18 | W | 0h | Clears DIO18 in IMASK
|
| 17 | DIO17 | W | 0h | Clears DIO17 in IMASK
|
| 16 | DIO16 | W | 0h | Clears DIO16 in IMASK
|
| 15 | DIO15 | W | 0h | Clears DIO15 in IMASK
|
| 14 | DIO14 | W | 0h | Clears DIO14 in IMASK
|
| 13 | DIO13 | W | 0h | Clears DIO13 in IMASK
|
| 12 | DIO12 | W | 0h | Clears DIO12 in IMASK
|
| 11 | DIO11 | W | 0h | Clears DIO11 in IMASK
|
| 10 | DIO10 | W | 0h | Clears DIO10 in IMASK
|
| 9 | DIO9 | W | 0h | Clears DIO9 in IMASK
|
| 8 | DIO8 | W | 0h | Clears DIO8 in IMASK
|
| 7 | DIO7 | W | 0h | Clears DIO7 in IMASK
|
| 6 | DIO6 | W | 0h | Clears DIO6 in IMASK
|
| 5 | DIO5 | W | 0h | Clears DIO5 in IMASK
|
| 4 | DIO4 | W | 0h | Clears DIO4 in IMASK
|
| 3 | DIO3 | W | 0h | Clears DIO3 in IMASK
|
| 2 | DIO2 | W | 0h | Clears DIO2 in IMASK
|
| 1 | DIO1 | W | 0h | Clears DIO1 in IMASK
|
| 0 | DIO0 | W | 0h | Clears DIO0 in IMASK
|
DOUT3_0 is shown in Table 22-56.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[3:0] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO3 | R/W | 0h | Data output for DIO3
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO2 | R/W | 0h | Data output for DIO2
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO1 | R/W | 0h | Data output for DIO1
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO0 | R/W | 0h | Data output for DIO0
|
DOUT7_4 is shown in Table 22-57.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[7:4] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO7 | R/W | 0h | Data output for DIO7
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO6 | R/W | 0h | Data output for DIO6
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO5 | R/W | 0h | Data output for DIO5
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO4 | R/W | 0h | Data output for DIO4
|
DOUT11_8 is shown in Table 22-58.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[11:8] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO11 | R/W | 0h | Data output for DIO11
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO10 | R/W | 0h | Data output for DIO10
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO9 | R/W | 0h | Data output for DIO9
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO8 | R/W | 0h | Data output for DIO8
|
DOUT15_12 is shown in Table 22-59.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[15:12] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO15 | R/W | 0h | Data output for DIO15
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO14 | R/W | 0h | Data output for DIO14
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO13 | R/W | 0h | Data output for DIO13
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO12 | R/W | 0h | Data output for DIO12
|
DOUT19_16 is shown in Table 22-60.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[19:16] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO19 | R/W | 0h | Data output for DIO19
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO18 | R/W | 0h | Data output for DIO18
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO17 | R/W | 0h | Data output for DIO17
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO16 | R/W | 0h | Data output for DIO16
|
DOUT23_20 is shown in Table 22-61.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[23:20] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO23 | R/W | 0h | Data output for DIO23
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO22 | R/W | 0h | Data output for DIO22
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO21 | R/W | 0h | Data output for DIO21
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO20 | R/W | 0h | Data output for DIO20
|
DOUT27_24 is shown in Table 22-62.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[27:24] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO27 | R/W | 0h | Data output for DIO27
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO26 | R/W | 0h | Data output for DIO26
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO25 | R/W | 0h | Data output for DIO25
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO24 | R/W | 0h | Data output for DIO24
|
DOUT31_28 is shown in Table 22-63.
Return to the Summary Table.
Alias register for byte access to DOUT31_0[31:28] bits
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO30 | R/W | 0h | Data output for DIO30
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO29 | R/W | 0h | Data output for DIO29
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO28 | R/W | 0h | Data output for DIO28
|
DOUT31_0 is shown in Table 22-64.
Return to the Summary Table.
Data Output for DIO 31 to 0 pins.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R/W | 0h | Data output for DIO30
|
| 29 | DIO29 | R/W | 0h | Data output for DIO29
|
| 28 | DIO28 | R/W | 0h | Data output for DIO28
|
| 27 | DIO27 | R/W | 0h | Data output for DIO27
|
| 26 | DIO26 | R/W | 0h | Data output for DIO26
|
| 25 | DIO25 | R/W | 0h | Data output for DIO25
|
| 24 | DIO24 | R/W | 0h | Data output for DIO24
|
| 23 | DIO23 | R/W | 0h | Data output for DIO23
|
| 22 | DIO22 | R/W | 0h | Data output for DIO22
|
| 21 | DIO21 | R/W | 0h | Data output for DIO21
|
| 20 | DIO20 | R/W | 0h | Data output for DIO20
|
| 19 | DIO19 | R/W | 0h | Data output for DIO19
|
| 18 | DIO18 | R/W | 0h | Data output for DIO18
|
| 17 | DIO17 | R/W | 0h | Data output for DIO17
|
| 16 | DIO16 | R/W | 0h | Data output for DIO16
|
| 15 | DIO15 | R/W | 0h | Data output for DIO15
|
| 14 | DIO14 | R/W | 0h | Data output for DIO14
|
| 13 | DIO13 | R/W | 0h | Data output for DIO13
|
| 12 | DIO12 | R/W | 0h | Data output for DIO12
|
| 11 | DIO11 | R/W | 0h | Data output for DIO11
|
| 10 | DIO10 | R/W | 0h | Data output for DIO10
|
| 9 | DIO9 | R/W | 0h | Data output for DIO9
|
| 8 | DIO8 | R/W | 0h | Data output for DIO8
|
| 7 | DIO7 | R/W | 0h | Data output for DIO7
|
| 6 | DIO6 | R/W | 0h | Data output for DIO6
|
| 5 | DIO5 | R/W | 0h | Data output for DIO5
|
| 4 | DIO4 | R/W | 0h | Data output for DIO4
|
| 3 | DIO3 | R/W | 0h | Data output for DIO3
|
| 2 | DIO2 | R/W | 0h | Data output for DIO2
|
| 1 | DIO1 | R/W | 0h | Data output for DIO1
|
| 0 | DIO0 | R/W | 0h | Data output for DIO0
|
DOUTSET31_0 is shown in Table 22-65.
Return to the Summary Table.
Alias regiser to set the corresponding bits of DOUT31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Set bit DOUT31_0.DIO30
|
| 29 | DIO29 | W | 0h | Set bit DOUT31_0.DIO29
|
| 28 | DIO28 | W | 0h | Set bit DOUT31_0.DIO28
|
| 27 | DIO27 | W | 0h | Set bit DOUT31_0.DIO27
|
| 26 | DIO26 | W | 0h | Set bit DOUT31_0.DIO26
|
| 25 | DIO25 | W | 0h | Set bit DOUT31_0.DIO25
|
| 24 | DIO24 | W | 0h | Set bit DOUT31_0.DIO24
|
| 23 | DIO23 | W | 0h | Set bit DOUT31_0.DIO23
|
| 22 | DIO22 | W | 0h | Set bit DOUT31_0.DIO22
|
| 21 | DIO21 | W | 0h | Set bit DOUT31_0.DIO21
|
| 20 | DIO20 | W | 0h | Set bit DOUT31_0.DIO20
|
| 19 | DIO19 | W | 0h | Set bit DOUT31_0.DIO19
|
| 18 | DIO18 | W | 0h | Set bit DOUT31_0.DIO18
|
| 17 | DIO17 | W | 0h | Set bit DOUT31_0.DIO17
|
| 16 | DIO16 | W | 0h | Set bit DOUT31_0.DIO16
|
| 15 | DIO15 | W | 0h | Set bit DOUT31_0.DIO15
|
| 14 | DIO14 | W | 0h | Set bit DOUT31_0.DIO14
|
| 13 | DIO13 | W | 0h | Set bit DOUT31_0.DIO13
|
| 12 | DIO12 | W | 0h | Set bit DOUT31_0.DIO12
|
| 11 | DIO11 | W | 0h | Set bit DOUT31_0.DIO11
|
| 10 | DIO10 | W | 0h | Set bit DOUT31_0.DIO10
|
| 9 | DIO9 | W | 0h | Set bit DOUT31_0.DIO9
|
| 8 | DIO8 | W | 0h | Set bit DOUT31_0.DIO8
|
| 7 | DIO7 | W | 0h | Set bit DOUT31_0.DIO7
|
| 6 | DIO6 | W | 0h | Set bit DOUT31_0.DIO6
|
| 5 | DIO5 | W | 0h | Set bit DOUT31_0.DIO5
|
| 4 | DIO4 | W | 0h | Set bit DOUT31_0.DIO4
|
| 3 | DIO3 | W | 0h | Set bit DOUT31_0.DIO3
|
| 2 | DIO2 | W | 0h | Set bit DOUT31_0.DIO2
|
| 1 | DIO1 | W | 0h | Set bit DOUT31_0.DIO1
|
| 0 | DIO0 | W | 0h | Set bit DOUT31_0.DIO0
|
DOUTCLR31_0 is shown in Table 22-66.
Return to the Summary Table.
Alias regiser to clear the corresponding bits of DOUT31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Clear bit DOUT31_0.DIO30
|
| 29 | DIO29 | W | 0h | Clear bit DOUT31_0.DIO29
|
| 28 | DIO28 | W | 0h | Clear bit DOUT31_0.DIO28
|
| 27 | DIO27 | W | 0h | Clear bit DOUT31_0.DIO27
|
| 26 | DIO26 | W | 0h | Clear bit DOUT31_0.DIO26
|
| 25 | DIO25 | W | 0h | Clear bit DOUT31_0.DIO25
|
| 24 | DIO24 | W | 0h | Clear bit DOUT31_0.DIO24
|
| 23 | DIO23 | W | 0h | Clear bit DOUT31_0.DIO23
|
| 22 | DIO22 | W | 0h | Clear bit DOUT31_0.DIO22
|
| 21 | DIO21 | W | 0h | Clear bit DOUT31_0.DIO21
|
| 20 | DIO20 | W | 0h | Clear bit DOUT31_0.DIO20
|
| 19 | DIO19 | W | 0h | Clear bit DOUT31_0.DIO19
|
| 18 | DIO18 | W | 0h | Clear bit DOUT31_0.DIO18
|
| 17 | DIO17 | W | 0h | Clear bit DOUT31_0.DIO17
|
| 16 | DIO16 | W | 0h | Clear bit DOUT31_0.DIO16
|
| 15 | DIO15 | W | 0h | Clear bit DOUT31_0.DIO15
|
| 14 | DIO14 | W | 0h | Clear bit DOUT31_0.DIO14
|
| 13 | DIO13 | W | 0h | Clear bit DOUT31_0.DIO13
|
| 12 | DIO12 | W | 0h | Clear bit DOUT31_0.DIO12
|
| 11 | DIO11 | W | 0h | Clear bit DOUT31_0.DIO11
|
| 10 | DIO10 | W | 0h | Clear bit DOUT31_0.DIO10
|
| 9 | DIO9 | W | 0h | Clear bit DOUT31_0.DIO9
|
| 8 | DIO8 | W | 0h | Clear bit DOUT31_0.DIO8
|
| 7 | DIO7 | W | 0h | Clear bit DOUT31_0.DIO7
|
| 6 | DIO6 | W | 0h | Clear bit DOUT31_0.DIO6
|
| 5 | DIO5 | W | 0h | Clear bit DOUT31_0.DIO5
|
| 4 | DIO4 | W | 0h | Clear bit DOUT31_0.DIO4
|
| 3 | DIO3 | W | 0h | Clear bit DOUT31_0.DIO3
|
| 2 | DIO2 | W | 0h | Clear bit DOUT31_0.DIO2
|
| 1 | DIO1 | W | 0h | Clear bit DOUT31_0.DIO1
|
| 0 | DIO0 | W | 0h | Clear bit DOUT31_0.DIO0
|
DOUTTGL31_0 is shown in Table 22-67.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Toggles bit DOUT31_0.DIO30
|
| 29 | DIO29 | W | 0h | Toggles bit DOUT31_0.DIO29
|
| 28 | DIO28 | W | 0h | Toggles bit DOUT31_0.DIO28
|
| 27 | DIO27 | W | 0h | Toggles bit DOUT31_0.DIO27
|
| 26 | DIO26 | W | 0h | Toggles bit DOUT31_0.DIO26
|
| 25 | DIO25 | W | 0h | Toggles bit DOUT31_0.DIO25
|
| 24 | DIO24 | W | 0h | Toggles bit DOUT31_0.DIO24
|
| 23 | DIO23 | W | 0h | Toggles bit DOUT31_0.DIO23
|
| 22 | DIO22 | W | 0h | Toggles bit DOUT31_0.DIO22
|
| 21 | DIO21 | W | 0h | Toggles bit DOUT31_0.DIO21
|
| 20 | DIO20 | W | 0h | Toggles bit DOUT31_0.DIO20
|
| 19 | DIO19 | W | 0h | Toggles bit DOUT31_0.DIO19
|
| 18 | DIO18 | W | 0h | Toggles bit DOUT31_0.DIO18
|
| 17 | DIO17 | W | 0h | Toggles bit DOUT31_0.DIO17
|
| 16 | DIO16 | W | 0h | Toggles bit DOUT31_0.DIO16
|
| 15 | DIO15 | W | 0h | Toggles bit DOUT31_0.DIO15
|
| 14 | DIO14 | W | 0h | Toggles bit DOUT31_0.DIO14
|
| 13 | DIO13 | W | 0h | Toggles bit DOUT31_0.DIO13
|
| 12 | DIO12 | W | 0h | Toggles bit DOUT31_0.DIO12
|
| 11 | DIO11 | W | 0h | Toggles bit DOUT31_0.DIO11
|
| 10 | DIO10 | W | 0h | Toggles bit DOUT31_0.DIO10
|
| 9 | DIO9 | W | 0h | Toggles bit DOUT31_0.DIO9
|
| 8 | DIO8 | W | 0h | Toggles bit DOUT31_0.DIO8
|
| 7 | DIO7 | W | 0h | Toggles bit DOUT31_0.DIO7
|
| 6 | DIO6 | W | 0h | Toggles bit DOUT31_0.DIO6
|
| 5 | DIO5 | W | 0h | Toggles bit DOUT31_0.DIO5
|
| 4 | DIO4 | W | 0h | Toggles bit DOUT31_0.DIO4
|
| 3 | DIO3 | W | 0h | Toggles bit DOUT31_0.DIO3
|
| 2 | DIO2 | W | 0h | Toggles bit DOUT31_0.DIO2
|
| 1 | DIO1 | W | 0h | Toggles bit DOUT31_0.DIO1
|
| 0 | DIO0 | W | 0h | Toggles bit DOUT31_0.DIO0
|
DOUTTGL3_0 is shown in Table 22-68.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[3:0] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO3 | W | 0h | Toggles bit DOUT31_0.DIO3
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO2 | W | 0h | Toggles bit DOUT31_0.DIO2
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO1 | W | 0h | Toggles bit DOUT31_0.DIO1
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO0 | W | 0h | Toggles bit DOUT31_0.DIO0
|
DOUTTGL7_4 is shown in Table 22-69.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[7:4] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO7 | W | 0h | Toggles bit DOUT31_0.DIO7
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO6 | W | 0h | Toggles bit DOUT31_0.DIO6
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO5 | W | 0h | Toggles bit DOUT31_0.DIO5
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO4 | W | 0h | Toggles bit DOUT31_0.DIO4
|
DOUTTGL11_8 is shown in Table 22-70.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[11:8] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO11 | W | 0h | Toggles bit DOUT31_0.DIO11
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO10 | W | 0h | Toggles bit DOUT31_0.DIO10
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO9 | W | 0h | Toggles bit DOUT31_0.DIO9
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO8 | W | 0h | Toggles bit DOUT31_0.DIO8
|
DOUTTGL15_12 is shown in Table 22-71.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[15:12] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO15 | W | 0h | Toggles bit DOUT31_0.DIO15
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO14 | W | 0h | Toggles bit DOUT31_0.DIO14
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO13 | W | 0h | Toggles bit DOUT31_0.DIO13
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO12 | W | 0h | Toggles bit DOUT31_0.DIO12
|
DOUTTGL19_16 is shown in Table 22-72.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[19:16] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO19 | W | 0h | Toggles bit DOUT31_0.DIO19
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO18 | W | 0h | Toggles bit DOUT31_0.DIO18
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO17 | W | 0h | Toggles bit DOUT31_0.DIO17
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO16 | W | 0h | Toggles bit DOUT31_0.DIO16
|
DOUTTGL23_20 is shown in Table 22-73.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[23:20] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO23 | W | 0h | Toggles bit DOUT31_0.DIO23
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO22 | W | 0h | Toggles bit DOUT31_0.DIO22
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO21 | W | 0h | Toggles bit DOUT31_0.DIO21
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO20 | W | 0h | Toggles bit DOUT31_0.DIO20
|
DOUTTGL27_24 is shown in Table 22-74.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[27:24] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO27 | W | 0h | Toggles bit DOUT31_0.DIO27
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO26 | W | 0h | Toggles bit DOUT31_0.DIO26
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO25 | W | 0h | Toggles bit DOUT31_0.DIO25
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO24 | W | 0h | Toggles bit DOUT31_0.DIO24
|
DOUTTGL31_28 is shown in Table 22-75.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOUT31_0[31:28] register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO30 | W | 0h | Toggles bit DOUT31_0.DIO30
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO29 | W | 0h | Toggles bit DOUT31_0.DIO29
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO28 | W | 0h | Toggles bit DOUT31_0.DIO28
|
DOE3_0 is shown in Table 22-76.
Return to the Summary Table.
Alias register for byte access to DOE31_0[3:0] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO3 | R/W | 0h | Data output enable for DIO3
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO2 | R/W | 0h | Data output enable for DIO2
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO1 | R/W | 0h | Data output enable for DIO1
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO0 | R/W | 0h | Data output enable for DIO0
|
DOE7_4 is shown in Table 22-77.
Return to the Summary Table.
Alias register for byte access to DOE31_0[7:4] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO7 | R/W | 0h | Data output enable for DIO7
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO6 | R/W | 0h | Data output enable for DIO6
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO5 | R/W | 0h | Data output enable for DIO5
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO4 | R/W | 0h | Data output enable for DIO4
|
DOE11_8 is shown in Table 22-78.
Return to the Summary Table.
Alias register for byte access to DOE31_0[11:8] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO11 | R/W | 0h | Data output enable for DIO11
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO10 | R/W | 0h | Data output enable for DIO10
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO9 | R/W | 0h | Data output enable for DIO9
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO8 | R/W | 0h | Data output enable for DIO8
|
DOE15_12 is shown in Table 22-79.
Return to the Summary Table.
Alias register for byte access to DOE31_0[15:12] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO15 | R/W | 0h | Data output enable for DIO15
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO14 | R/W | 0h | Data output enable for DIO14
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO13 | R/W | 0h | Data output enable for DIO13
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO12 | R/W | 0h | Data output enable for DIO12
|
DOE19_16 is shown in Table 22-80.
Return to the Summary Table.
Alias register for byte access to DOE31_0[19:16] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO19 | R/W | 0h | Data output enable for DIO19
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO18 | R/W | 0h | Data output enable for DIO18
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO17 | R/W | 0h | Data output enable for DIO17
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO16 | R/W | 0h | Data output enable for DIO16
|
DOE23_20 is shown in Table 22-81.
Return to the Summary Table.
Alias register for byte access to DOE31_0[23:20] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO23 | R/W | 0h | Data output enable for DIO23
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO22 | R/W | 0h | Data output enable for DIO22
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO21 | R/W | 0h | Data output enable for DIO21
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO20 | R/W | 0h | Data output enable for DIO20
|
DOE27_24 is shown in Table 22-82.
Return to the Summary Table.
Alias register for byte access to DOE31_0[24:27] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO27 | R/W | 0h | Data output enable for DIO27
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO26 | R/W | 0h | Data output enable for DIO26
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO25 | R/W | 0h | Data output enable for DIO25
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO24 | R/W | 0h | Data output enable for DIO24
|
DOE31_28 is shown in Table 22-83.
Return to the Summary Table.
Alias register for byte access to DOE31_0[31:28] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO30 | R/W | 0h | Data output enable for DIO30
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO29 | R/W | 0h | Data output enable for DIO29
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO28 | R/W | 0h | Data output enable for DIO28
|
DOE31_0 is shown in Table 22-84.
Return to the Summary Table.
Data output enable for DIO 31 to 0 pins.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R/W | 0h | Data output enable for DIO30
|
| 29 | DIO29 | R/W | 0h | Data output enable for DIO29
|
| 28 | DIO28 | R/W | 0h | Data output enable for DIO28
|
| 27 | DIO27 | R/W | 0h | Data output enable for DIO27
|
| 26 | DIO26 | R/W | 0h | Data output enable for DIO26
|
| 25 | DIO25 | R/W | 0h | Data output enable for DIO25
|
| 24 | DIO24 | R/W | 0h | Data output enable for DIO24
|
| 23 | DIO23 | R/W | 0h | Data output enable for DIO23
|
| 22 | DIO22 | R/W | 0h | Data output enable for DIO22
|
| 21 | DIO21 | R/W | 0h | Data output enable for DIO21
|
| 20 | DIO20 | R/W | 0h | Data output enable for DIO20
|
| 19 | DIO19 | R/W | 0h | Data output enable for DIO19
|
| 18 | DIO18 | R/W | 0h | Data output enable for DIO18
|
| 17 | DIO17 | R/W | 0h | Data output enable for DIO17
|
| 16 | DIO16 | R/W | 0h | Data output enable for DIO16
|
| 15 | DIO15 | R/W | 0h | Data output enable for DIO15
|
| 14 | DIO14 | R/W | 0h | Data output enable for DIO14
|
| 13 | DIO13 | R/W | 0h | Data output enable for DIO13
|
| 12 | DIO12 | R/W | 0h | Data output enable for DIO12
|
| 11 | DIO11 | R/W | 0h | Data output enable for DIO11
|
| 10 | DIO10 | R/W | 0h | Data output enable for DIO10
|
| 9 | DIO9 | R/W | 0h | Data output enable for DIO9
|
| 8 | DIO8 | R/W | 0h | Data output enable for DIO8
|
| 7 | DIO7 | R/W | 0h | Data output enable for DIO7
|
| 6 | DIO6 | R/W | 0h | Data output enable for DIO6
|
| 5 | DIO5 | R/W | 0h | Data output enable for DIO5
|
| 4 | DIO4 | R/W | 0h | Data output enable for DIO4
|
| 3 | DIO3 | R/W | 0h | Data output enable for DIO3
|
| 2 | DIO2 | R/W | 0h | Data output enable for DIO2
|
| 1 | DIO1 | R/W | 0h | Data output enable for DIO1
|
| 0 | DIO0 | R/W | 0h | Data output enable for DIO0
|
DOESET31_0 is shown in Table 22-85.
Return to the Summary Table.
Alias regiser to set the corresponding bits of DOE31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Sets bit DOE31_0.DIO30
|
| 29 | DIO29 | W | 0h | Sets bit DOE31_0.DIO29
|
| 28 | DIO28 | W | 0h | Sets bit DOE31_0.DIO28
|
| 27 | DIO27 | W | 0h | Sets bit DOE31_0.DIO27
|
| 26 | DIO26 | W | 0h | Sets bit DOE31_0.DIO26
|
| 25 | DIO25 | W | 0h | Sets bit DOE31_0.DIO25
|
| 24 | DIO24 | W | 0h | Sets bit DOE31_0.DIO24
|
| 23 | DIO23 | W | 0h | Sets bit DOE31_0.DIO23
|
| 22 | DIO22 | W | 0h | Sets bit DOE31_0.DIO22
|
| 21 | DIO21 | W | 0h | Sets bit DOE31_0.DIO21
|
| 20 | DIO20 | W | 0h | Sets bit DOE31_0.DIO20
|
| 19 | DIO19 | W | 0h | Sets bit DOE31_0.DIO19
|
| 18 | DIO18 | W | 0h | Sets bit DOE31_0.DIO18
|
| 17 | DIO17 | W | 0h | Sets bit DOE31_0.DIO17
|
| 16 | DIO16 | W | 0h | Sets bit DOE31_0.DIO16
|
| 15 | DIO15 | W | 0h | Sets bit DOE31_0.DIO15
|
| 14 | DIO14 | W | 0h | Sets bit DOE31_0.DIO14
|
| 13 | DIO13 | W | 0h | Sets bit DOE31_0.DIO13
|
| 12 | DIO12 | W | 0h | Sets bit DOE31_0.DIO12
|
| 11 | DIO11 | W | 0h | Sets bit DOE31_0.DIO11
|
| 10 | DIO10 | W | 0h | Sets bit DOE31_0.DIO10
|
| 9 | DIO9 | W | 0h | Sets bit DOE31_0.DIO9
|
| 8 | DIO8 | W | 0h | Sets bit DOE31_0.DIO8
|
| 7 | DIO7 | W | 0h | Sets bit DOE31_0.DIO7
|
| 6 | DIO6 | W | 0h | Sets bit DOE31_0.DIO6
|
| 5 | DIO5 | W | 0h | Sets bit DOE31_0.DIO5
|
| 4 | DIO4 | W | 0h | Sets bit DOE31_0.DIO4
|
| 3 | DIO3 | W | 0h | Sets bit DOE31_0.DIO3
|
| 2 | DIO2 | W | 0h | Sets bit DOE31_0.DIO2
|
| 1 | DIO1 | W | 0h | Sets bit DOE31_0.DIO1
|
| 0 | DIO0 | W | 0h | Sets bit DOE31_0.DIO0
|
DOECLR31_0 is shown in Table 22-86.
Return to the Summary Table.
Alias regiser to clear the corresponding bits of DOE31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Clears bit DOE31_0.DIO30
|
| 29 | DIO29 | W | 0h | Clears bit DOE31_0.DIO29
|
| 28 | DIO28 | W | 0h | Clears bit DOE31_0.DIO28
|
| 27 | DIO27 | W | 0h | Clears bit DOE31_0.DIO27
|
| 26 | DIO26 | W | 0h | Clears bit DOE31_0.DIO26
|
| 25 | DIO25 | W | 0h | Clears bit DOE31_0.DIO25
|
| 24 | DIO24 | W | 0h | Clears bit DOE31_0.DIO24
|
| 23 | DIO23 | W | 0h | Clears bit DOE31_0.DIO23
|
| 22 | DIO22 | W | 0h | Clears bit DOE31_0.DIO22
|
| 21 | DIO21 | W | 0h | Clears bit DOE31_0.DIO21
|
| 20 | DIO20 | W | 0h | Clears bit DOE31_0.DIO20
|
| 19 | DIO19 | W | 0h | Clears bit DOE31_0.DIO19
|
| 18 | DIO18 | W | 0h | Clears bit DOE31_0.DIO18
|
| 17 | DIO17 | W | 0h | Clears bit DOE31_0.DIO17
|
| 16 | DIO16 | W | 0h | Clears bit DOE31_0.DIO16
|
| 15 | DIO15 | W | 0h | Clears bit DOE31_0.DIO15
|
| 14 | DIO14 | W | 0h | Clears bit DOE31_0.DIO14
|
| 13 | DIO13 | W | 0h | Clears bit DOE31_0.DIO13
|
| 12 | DIO12 | W | 0h | Clears bit DOE31_0.DIO12
|
| 11 | DIO11 | W | 0h | Clears bit DOE31_0.DIO11
|
| 10 | DIO10 | W | 0h | Clears bit DOE31_0.DIO10
|
| 9 | DIO9 | W | 0h | Clears bit DOE31_0.DIO9
|
| 8 | DIO8 | W | 0h | Clears bit DOE31_0.DIO8
|
| 7 | DIO7 | W | 0h | Clears bit DOE31_0.DIO7
|
| 6 | DIO6 | W | 0h | Clears bit DOE31_0.DIO6
|
| 5 | DIO5 | W | 0h | Clears bit DOE31_0.DIO5
|
| 4 | DIO4 | W | 0h | Clears bit DOE31_0.DIO4
|
| 3 | DIO3 | W | 0h | Clears bit DOE31_0.DIO3
|
| 2 | DIO2 | W | 0h | Clears bit DOE31_0.DIO2
|
| 1 | DIO1 | W | 0h | Clears bit DOE31_0.DIO1
|
| 0 | DIO0 | W | 0h | Clears bit DOE31_0.DIO0
|
DOETGL31_0 is shown in Table 22-87.
Return to the Summary Table.
Alias regiser to toggle the corresponding bits of DOE31_0 register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | W | 0h | Toggles bit DOE31_0.DIO30
|
| 29 | DIO29 | W | 0h | Toggles bit DOE31_0.DIO29
|
| 28 | DIO28 | W | 0h | Toggles bit DOE31_0.DIO28
|
| 27 | DIO27 | W | 0h | Toggles bit DOE31_0.DIO27
|
| 26 | DIO26 | W | 0h | Toggles bit DOE31_0.DIO26
|
| 25 | DIO25 | W | 0h | Toggles bit DOE31_0.DIO25
|
| 24 | DIO24 | W | 0h | Toggles bit DOE31_0.DIO24
|
| 23 | DIO23 | W | 0h | Toggles bit DOE31_0.DIO23
|
| 22 | DIO22 | W | 0h | Toggles bit DOE31_0.DIO22
|
| 21 | DIO21 | W | 0h | Toggles bit DOE31_0.DIO21
|
| 20 | DIO20 | W | 0h | Toggles bit DOE31_0.DIO20
|
| 19 | DIO19 | W | 0h | Toggles bit DOE31_0.DIO19
|
| 18 | DIO18 | W | 0h | Toggles bit DOE31_0.DIO18
|
| 17 | DIO17 | W | 0h | Toggles bit DOE31_0.DIO17
|
| 16 | DIO16 | W | 0h | Toggles bit DOE31_0.DIO16
|
| 15 | DIO15 | W | 0h | Toggles bit DOE31_0.DIO15
|
| 14 | DIO14 | W | 0h | Toggles bit DOE31_0.DIO14
|
| 13 | DIO13 | W | 0h | Toggles bit DOE31_0.DIO13
|
| 12 | DIO12 | W | 0h | Toggles bit DOE31_0.DIO12
|
| 11 | DIO11 | W | 0h | Toggles bit DOE31_0.DIO11
|
| 10 | DIO10 | W | 0h | Toggles bit DOE31_0.DIO10
|
| 9 | DIO9 | W | 0h | Toggles bit DOE31_0.DIO9
|
| 8 | DIO8 | W | 0h | Toggles bit DOE31_0.DIO8
|
| 7 | DIO7 | W | 0h | Toggles bit DOE31_0.DIO7
|
| 6 | DIO6 | W | 0h | Toggles bit DOE31_0.DIO6
|
| 5 | DIO5 | W | 0h | Toggles bit DOE31_0.DIO5
|
| 4 | DIO4 | W | 0h | Toggles bit DOE31_0.DIO4
|
| 3 | DIO3 | W | 0h | Toggles bit DOE31_0.DIO3
|
| 2 | DIO2 | W | 0h | Toggles bit DOE31_0.DIO2
|
| 1 | DIO1 | W | 0h | Toggles bit DOE31_0.DIO1
|
| 0 | DIO0 | W | 0h | Toggles bit DOE31_0.DIO0
|
DIN3_0 is shown in Table 22-88.
Return to the Summary Table.
Alias register for byte access to DIN31_0[3:0] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO3 | R | 0h | Data input from DIO3
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO2 | R | 0h | Data input from DIO2
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO1 | R | 0h | Data input from DIO1
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO0 | R | 0h | Data input from DIO0
|
DIN7_4 is shown in Table 22-89.
Return to the Summary Table.
Alias register for byte access to DIN31_0[7:4] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO7 | R | 0h | Data input from DIO7
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO6 | R | 0h | Data input from DIO6
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO5 | R | 0h | Data input from DIO5
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO4 | R | 0h | Data input from DIO4
|
DIN11_8 is shown in Table 22-90.
Return to the Summary Table.
Alias register for byte access to DIN31_0[11:8] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO11 | R | 0h | Data input from DIO11
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO10 | R | 0h | Data input from DIO10
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO9 | R | 0h | Data input from DIO9
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO8 | R | 0h | Data input from DIO8
|
DIN15_12 is shown in Table 22-91.
Return to the Summary Table.
Alias register for byte access to DIN31_0[15:12] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO15 | R | 0h | Data input from DIO15
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO14 | R | 0h | Data input from DIO14
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO13 | R | 0h | Data input from DIO13
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO12 | R | 0h | Data input from DIO12
|
DIN19_16 is shown in Table 22-92.
Return to the Summary Table.
Alias register for byte access to DIN31_0[19:16] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO19 | R | 0h | Data input from DIO19
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO18 | R | 0h | Data input from DIO18
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO17 | R | 0h | Data input from DIO17
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO16 | R | 0h | Data input from DIO16
|
DIN23_20 is shown in Table 22-93.
Return to the Summary Table.
Alias register for byte access to DIN31_0[23:20] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO23 | R | 0h | Data input from DIO23
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO22 | R | 0h | Data input from DIO22
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO21 | R | 0h | Data input from DIO21
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO20 | R | 0h | Data input from DIO20
|
DIN27_24 is shown in Table 22-94.
Return to the Summary Table.
Alias register for byte access to DIN31_0[24:27] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-25 | RESERVED | R | 0h | Reserved |
| 24 | DIO27 | R | 0h | Data input from DIO27
|
| 23-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO26 | R | 0h | Data input from DIO26
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO25 | R | 0h | Data input from DIO25
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO24 | R | 0h | Data input from DIO24
|
DIN31_28 is shown in Table 22-95.
Return to the Summary Table.
Alias register for byte access to DIN31_0[31:28] bits.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16 | DIO30 | R | 0h | Data input from DIO30
|
| 15-9 | RESERVED | R | 0h | Reserved |
| 8 | DIO29 | R | 0h | Data input from DIO29
|
| 7-1 | RESERVED | R | 0h | Reserved |
| 0 | DIO28 | R | 0h | Data input from DIO28
|
DIN31_0 is shown in Table 22-96.
Return to the Summary Table.
Data input from DIO 31 to 0 pins.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED | R | 0h | Reserved |
| 30 | DIO30 | R | 0h | Data input from DIO30
|
| 29 | DIO29 | R | 0h | Data input from DIO29
|
| 28 | DIO28 | R | 0h | Data input from DIO28
|
| 27 | DIO27 | R | 0h | Data input from DIO27
|
| 26 | DIO26 | R | 0h | Data input from DIO26
|
| 25 | DIO25 | R | 0h | Data input from DIO25
|
| 24 | DIO24 | R | 0h | Data input from DIO24
|
| 23 | DIO23 | R | 0h | Data input from DIO23
|
| 22 | DIO22 | R | 0h | Data input from DIO22
|
| 21 | DIO21 | R | 0h | Data input from DIO21
|
| 20 | DIO20 | R | 0h | Data input from DIO20
|
| 19 | DIO19 | R | 0h | Data input from DIO19
|
| 18 | DIO18 | R | 0h | Data input from DIO18
|
| 17 | DIO17 | R | 0h | Data input from DIO17
|
| 16 | DIO16 | R | 0h | Data input from DIO16
|
| 15 | DIO15 | R | 0h | Data input from DIO15
|
| 14 | DIO14 | R | 0h | Data input from DIO14
|
| 13 | DIO13 | R | 0h | Data input from DIO13
|
| 12 | DIO12 | R | 0h | Data input from DIO12
|
| 11 | DIO11 | R | 0h | Data input from DIO11
|
| 10 | DIO10 | R | 0h | Data input from DIO10
|
| 9 | DIO9 | R | 0h | Data input from DIO9
|
| 8 | DIO8 | R | 0h | Data input from DIO8
|
| 7 | DIO7 | R | 0h | Data input from DIO7
|
| 6 | DIO6 | R | 0h | Data input from DIO6
|
| 5 | DIO5 | R | 0h | Data input from DIO5
|
| 4 | DIO4 | R | 0h | Data input from DIO4
|
| 3 | DIO3 | R | 0h | Data input from DIO3
|
| 2 | DIO2 | R | 0h | Data input from DIO2
|
| 1 | DIO1 | R | 0h | Data input from DIO1
|
| 0 | DIO0 | R | 0h | Data input from DIO0
|
EVTCFG is shown in Table 22-97.
Return to the Summary Table.
Event configuration 0. This register is used to select DIO for GPIO to publish event on SVT event fabric. It also contains enable bit that is used to mask the event.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-9 | RESERVED | R | 0h | Reserved |
| 8 | EVTEN | R/W | 0h | Enables GPIO to publish edge qualified selected DIO event on SVT event fabric. Design note: The edge detector flop is cleared automatically for the selected DIO once the event is published.
|
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-0 | DIOSEL | R/W | 0h | This is used to select DIO for event generation. For example, DIOSEL = 0x0 selects DIO0 and DIOSEL = 0x8 selects DIO8.
|
EVTCFG1 is shown in Table 22-98.
Return to the Summary Table.
Event configuration 1. This register is used to select DIO for GPIO to publish event on SVT event fabric. It also contains enable bit that is used to mask the event.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-9 | RESERVED | R | 0h | Reserved |
| 8 | EVTEN | R/W | 0h | Enables GPIO to publish edge qualified selected DIO event on SVT event fabric. Design note: The edge detector flop is cleared automatically for the selected DIO once the event is published.
|
| 7-6 | RESERVED | R | 0h | Reserved |
| 5-0 | DIOSEL | R/W | 0h | This is used to select DIO for event generation. For example, DIOSEL = 0x0 selects DIO0 and DIOSEL = 0x8 selects DIO8.
|