SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
RTC has one capture input event from the AON/ULL event fabric. The capture event is selected by writing EVTULL.RTCCPTSEL[5:0] PUBID bit field. The capture can be on a rising or falling edge. This is configured by writing or clearing the RTC.CH1CFG[0] EDGE bit.