SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
In DAR mode all transmissions are automatically cancelled after they started on the CAN bus. A Tx Buffer’s Tx Request Pending bit TXBRP.TRPx is reset after successful transmission, when a transmission has not yet been started at the point of cancellation, has been aborted due to lost arbitration, or when an error occurred during frame transmission.
Successful transmission:
Corresponding Tx Buffer Transmission Occurred bit TXBTO.TOx set
Corresponding Tx Buffer Cancellation Finished bit TXBCF.CFx not set
Successful transmission in spite of cancellation:
Corresponding Tx Buffer Transmission Occurred bit TXBTO.TOx set
Corresponding Tx Buffer Cancellation Finished bit TXBCF.CFx set
Arbitration lost or frame transmission disturbed:
Corresponding Tx Buffer Transmission Occurred bit TXBTO.TOx not set
Corresponding Tx Buffer Cancellation Finished bit TXBCF.CFx set
In case of a successful frame transmission, and if storage of Tx events is enabled, a Tx Event FIFO element is written with Event Type ET = “10” (transmission in spite of cancellation).