SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The channel's capture source can be set by the LGPT.CnCFG[6] INPUT bit field. Here, the bit field INPUT sets either the synchronous event from the event fabric or the asynchronous IOC inputs as the capture source. See Chapter 22 and Section 4.4 for more information on configuring the I/O Controller and Event Fabric.