SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
Internal clocks and interrupts can be brought out to I/O pins via the digital test bus (DTB). For more information on configuring the DTB for clock or interrupt signals see Chapter 6 and Chapter 4.
| SVTSEL | Module |
|---|---|
| 0 | Disabled |
| 1 | ADC Internal Use Only |
| 2 | BUSInternal Use Only |
| 3 | CLKCTRLInternal Use Only |
| 4 | CPUSSInternal Use Only |
| 5 | DMAInternal Use Only |
| 6 | GPIOInternal Use Only |
| 7 | I2CInternal Use Only |
| 8 | AESInternal Use Only |
| 9 | LGPTInternal Use Only |
| 10 | LRFBLEDIGInternal Use Only |
| 11 | NVMNWInternal Use Only |
| 12 | SPIInternal Use Only |
| 13 | SRAMInternal Use Only |
| 14 | EVTSVT |
| 15 | SYSTIMERInternal Use Only |
| 16 | UART0Internal Use Only |
| 17 | UART1Internal Use Only |
| 18 | VIMSInternal Use Only |
| ULLSEL | Module |
|---|---|
| 0 | SVT/MCU DTB |
| 1 | CKMD |
| 2 | EVTULL |
| 3 | PMCTLInternal Use Only |
| 4 | PMUDLC Internal Use Only |
| 5 | RTCInternal Use Only |
| 6 | IOCInternal Use Only |
| 7 | PMUDLCInternal Use Only |
| 8 | DEBUGSSInternal Use Only |
| 9 | SYS0Internal Use Only |