SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
To set up the channel filters in LGPT, follow these steps:
When configuring the channel filter, ensure the channel filter period is not shorter than the timer clock period. That is,
(Channel filter clock period) x (CHFILT.LOAD) > timer clock period.
If this is not satisfied, capture events can be missed.