SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The I2C can generate interrupts when the following conditions are observed:
The I2C controller and I2C target modules have separate interrupt signals. While both modules can generate interrupts for multiple conditions, the signals are bitwise ORed together so only a single interrupt signal is sent to the MCU event fabric.