SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755P10 , CC2755R10
When RXD goes low, counter is started with preload value equal to length of data packet (start + data + parity + stop).
Slave baud rate setting will be used to define bit time.
If RXD goes high before counter expires, counter is cleared and break condition is ignored.
If RXD is low until counter expires, break error condition is detected (set BE flag) and value 0 is moved to RX FIFO.