SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
General-purpose timers can be used to count or time external events that drive the timer-input pins.
The general-purpose timer module (LGPT) contains up to four LGPT blocks with the following functional options. To determine which timers support which functions, see the device-specific data sheet: