SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
The sample word length in memory (16 or 32 bits) is configured independently of sample word length on the serial interface (8 to 32 bits). Sample words are truncated when the destination is shorter than the source and zero-padded when the destination is longer than the source. The AIFFMTCFG.MEM_LEN_32 field configures whether sample words in memory are 16 bits or 32 bits:
0: Each 16-bit sample word is moved to or from memory using one 16-bit transfer. The DMA pointers written to the AIFINPTRNEXT and AIFOUTPTRNEXT registers must be halfword aligned.
1: Each 32-bit sample word is moved to or from memory using one 32-bit transfer. The DMA pointers written to the AIFINPTRNEXT and AIFOUTPTRNEXT registers do not need to be aligned to any memory size.