The Controller Area Network Flexible Data-Rate (CAN-FD) module supports both CAN, CAN 2.0 and CAN-FD protocols
- Conforms with CAN Protocol 2.0 A, B, and ISO
11898-1:2015
- Full CAN FD support (up to 64 data bytes)
- AUTOSAR and J1939 support
- Up to 32 dedicated Transmit Buffers
- Configurable Transmit FIFO, up to 32
elements
- Configurable Transmit Queue, up to 32
elements
- Configurable Transmit Event FIFO, up to 32
elements
- Up to 64 dedicated Receive Buffers
- Two configurable Receive FIFOs, up to 64 elements
each
- Up to 128 filter elements
- Loop-back mode for self-test
- Maskable interrupt, two interrupt lines
- ECC check for Message RAM
- Power-down and wakeup support
- Timestamp Counter