SWCU195A December 2024 – May 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1 , CC2755R10
There are eight data output signals from the device radio named LRFDn where n is from 0 to 7. After selecting the IOC function for these signals, configure the LRFDDBELL registers GPOSEL0 or GPOSEL1 to select the source for those signals. See Chapter 28 for more information.
For example: