CSD25402Q3A
-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 8.9 mOhm
Data sheet
CSD25402Q3A
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Low RDS(on)
- Pb and Halogen Free
- RoHS Compliant
- SON 3.3 mm × 3.3 mm Plastic Package
This -20-V, 7.7-mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.
Technical documentation
No results found. Please clear your search and try again.
View all 9 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD25402Q3A –20 V P-Channel NexFET™ Power MOSFET datasheet (Rev. B) | PDF | HTML | 13 Jan 2016 |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 29 Aug 2022 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Technical article | A complete low-voltage backup battery solution for eCall systems | PDF | HTML | 05 Mar 2016 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Reference designs
TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design
TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)
Reference designs
PMP9769 — Automotive eCall Power Supply Reference Design with Low Intermediate Voltage
This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Reference designs
PMP30528 — Supercapacitor backup power supply for E-Meters reference design
This reference design automatically provides back-up voltages to an E-Meter during a power interruption. While the input voltage is between 10 V to 12 V, two buck controllers (TPS62147, TPS62173) generate 3.9 V at 2 A and 5 V at 150 mA. An optional synchronous boost generates 3.3 V at 50 mA. A (...)
Reference designs
PMP21103 — Class 5 PoE PD (12 V/2.5 A) supply reference design with smooth transition to auxiliary
This reference design implements an IEEE802.3bt compliant Class 5 Power over Ethernet (PoE) Powered Device (PD) with smooth transition between the PoE input and an auxiliary supply connected to the output. The design consists of a 12-V/2.5-A active clamp forward converter utilizing the (...)
Reference designs
TIDA-01586 — IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision
This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an (...)
Reference designs
PMP10594 — 97% efficiency, 125W, Wide input Synchronous 4-Switch Buck-Boost Battery Charger Reference Design
PMP10594 is a synchronous 4-switch buck-boost converter reference design which utilizes the LM5175 controller for battery charger applications. The output voltage set point can be adjusted by a PWM signal over the range of 7.1V to 9.2V. I2C programming allows independent control of the (...)
Reference designs
PMP40069 — Portable DLP Pico Projector with 5-20Vin 3 Cell Battery Charger Reference Design
The PMP40069 is a reference design for portable DLP pico projectors It also has a 3 cell battery charger. The battery will provide the power to the projector when the adapter isn't available . The solution implements DLPA3000 PMIC/LED driver, DLPC3438 display controller and SMBus (...)
Reference designs
PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage
This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DNH) | 8 | Ultra Librarian |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.