CSD19537Q3
100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm
CSD19537Q3
- Ultra-low Qg and Qgd
- Low thermal resistance
- Avalanche rated
- Lead free terminal plating
- RoHS compliant
- Halogen free
- SON 3.3-mm × 3.3-mm plastic package
This 100-V, 12.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
CSD19537Q3 Unencrypted PSpice Model Package (Rev. B)
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
TIDA-00751 — Solid State Relay 24V AC Switch with Galvanic Isolation Reference Design
PMP22509 — 18- to 36-VDC input, 25-W DC/DC active clamp forward reference design
TIDA-00377 — Self-Powered AC Solid State Relay with MOSFETs Reference Design
PMP40355 — Class 3 Non-isolated Floating Buck Converter for PoE PD Reference Design
PMP20178 — 57W Output Synchronous Buck Converter for Telecom Reference Design
PMP20588 — Fully Autonomous Single Port Type 2 (30W) PoE PSE Reference Design
PMP30046 — Enterprise SSD Backup Power Reference Design
Package | Pins | Download |
---|---|---|
VSON-CLIP (DQG) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.