A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD17522Q5A
- Optimized for 5V Gate Drive
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 30V, N-Channel NexFET™ Power MOSFETs. datasheet (Rev. A) | 23 Aug 2011 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 29 Aug 2022 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40055EVM-001 — Evaluation Module Converts 12V Bus to 1.8V at 15 Amps
In many modern electronic applications there is a growing demand for circuits to convert a12-V bus to digital voltages as low as, but not limited to 1.8 V. The current requirements can range from below 1 A to over 15 A. For high-efficiency and small circuit size the TPS40055 wide-input synchronous (...)
TPS40055EVM-002 — Wide Input Range Converter delivers 5V at 2 Amps
The TPS40055EVM−002 wide range input dc-to-dc converter uses the TPS40055 synchronous rectifier controller to step down a 10-V to 40-V input to 5 V. The output current is 3 A with an input of 10 V and should be linearly derated to 2 A at VIN = 40 V. The TPS40055 is used because it offers a variety (...)
TPS40077EVM-001 — TPS40077 Evaluation Module with 12V Input. 1.8V Output at 10 A
The TPS40077EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; no additional bias voltage is required for start-up. The TPS40077 Reduced Pin Count (...)
TPS40090EVM-002 — TPS40090EVM-002 Evaluation Module
The TPS40090EVM-002 multi-phase dc-to-dc converter utilizes the TPS40090 multi-phase controller and TPS2834 adaptive driver to step down a 12 V input to 1.5 V at 420 kHz. The output current can exceed 100 A. The TPS40090 provides fixed-frequency, peak current-mode control with (...)
TPS51120EVM-001 — TPS51120 Evaluation Module
The TPS51120EVM-001 evaluation module utilizes the TPS51120 in a high efficiency, dual synchronous buck converter providing 5 V at 6 A and 3.3 V at 6 A from 8 V to 25 V input. The user’s guide describes the TPS51120EVM-001 performance in D-CAP™ mode and RDS(on) current sensing.
The TPS51120 is a (...)
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DQJ) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.