CSD17578Q3A
- Low Qg and Qgd
- Low RDS(on)
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free
- RoHS Compliant
- Halogen Free
- SON 3.3 mm × 3.3 mm Plastic Package
This 30 V, 6.3 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD17578Q3A 30 V N-Channel NexFET™ Power MOSFETs datasheet (Rev. A) | PDF | HTML | 13 Jan 2016 |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 29 Aug 2022 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP10871 — 18-36VDCin, 5V/4A Active Clamp Reference Design
PMP40001 — USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design
PMP11451 — USB-IF Certified USB Type-C™ DFP 20V/3A/60W Out, Universal AC Input Reference Design
PMP30290 — 18.5V to 57V Aux-Input to 5.3V, 10W PoE Isolated Sync-Flyback Reference Design
PMP40069 — Portable DLP Pico Projector with 5-20Vin 3 Cell Battery Charger Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DNH) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.