A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD17305Q5A
- Optimized for 5V Gate Drive
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Notebook Point of Load
- Point-of-Load Synchronous Buck in Networking, Telecom and Computing Systems
The NexFET power MOSFET has been designed to minimize losses in power conversion applications, and optimized for 5V gate drive applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 30V N Channel NexFET Power MOSFET datasheet (Rev. A) | 20 Jul 2010 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application note | MOSFET Support and Training Tools (Rev. F) | PDF | HTML | 29 Aug 2022 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS51200EVM — TPS51200 Sink Source DDR Termination Regulator
The TPS51200EVM evaluation board, HPA322A is designed to evaluate the performance andcharacteristics of TI's cost optimized DDR/DDR2/DDR3/LP DDR3 VTT termination regulator, the TPS51200. The TPS51200 is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR (...)
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
MOSFETs
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSONP (DQJ) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.