CSD25404Q3 -20V, P ch NexFET MOSFET™, single SON 3x3, 6.5mOhm | TI.com

CSD25404Q3 (ACTIVE) -20V, P ch NexFET MOSFET™, single SON 3x3, 6.5mOhm

 

Description

This -20 V, 5.5 mΩ NexFET power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.

Features

  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Low RDS(on)
  • Halogen Free
  • RoHS Compliant
  • Pb Free Terminal Plating
  • SON 3.3 mm × 3.3 mm Plastic Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in P-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) VGS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=2.5 V (mOhms) Rds(on) max at VGS=1.8 V (mOhms) Id peak (Max) (A) Id max cont (A) QG typ (nC) QGD typ (nC) QGS typ (nC) VGSTH typ (V) Package (mm)
CSD25404Q3 Order now -20     -12     Single     6.5     12.1     150     -240     -18     10.8     2.2     2.8     -0.9     SON 3x3    
CSD25310Q2 Order now -20     -8     Single     23.9     32.5     89     -48     -9.6     3.6     0.5     1.1     -0.85     SON 2x2    
CSD25402Q3A Order now -20     -12     Single     8.9     15.9     300     -82     -15     7.5     1.1     2.4     -0.9     SON 3x3