CSD25480F3 -20V P-Channel FemtoFET MOSFET | TI.com

CSD25480F3 (ACTIVE)

-20V P-Channel FemtoFET MOSFET

 

Description

This –20-V, 110-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.





Features

  • Low On-Resistance
  • Ultra-Low Qg and Qgd
  • Ultra-Small Footprint
    • 0.73 mm × 0.64 mm
  • Low Profile
    • 0.35-mm Max Height
  • Integrated ESD Protection Diode
  • Lead and Halogen Free
  • RoHS Compliant

All trademarks are the property of their respective owners.

Parametrics

Compare all products in P-channel MOSFET transistors Email Download to Excel
Part number Order VDS (V) VGS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=2.5 V (mOhms) Rds(on) max at VGS=1.8 V (mOhms) Id peak (Max) (A) Id max cont (A) QG typ (nC) QGD typ (nC) QGS typ (nC) VGSTH typ (V) Package (mm) Rating
CSD25480F3 Order now -20     -12     Single     159     260     840     -10.4     -1.7     0.7     0.1     0.26     -0.95     LGA 0.6x0.7     Catalog    
CSD23280F3 Order now -12     -6     Single     116     165     250     -11.4     -1.8     0.95     0.068     0.3     -0.65     LGA 0.6x0.7     Catalog    
CSD23382F4 Order now -12     -8     Single     76     105     199     -22     -3.5     1.04     0.15     0.5     -0.8     LGA 0.6x1.0     Catalog    
CSD25213W10 Order now -20     -6     Single     47     67       -16     -1.6     2.2     0.14     0.74     -0.85     WLP 1.0x1.0     Catalog    
CSD25481F4 Order now -20     -12     Single     105     175     800     -10     -2.5     0.913     0.153     0.24     -0.95     LGA 0.6x1.0     Catalog    
CSD25483F4 Order now -20     -12     Single     245     390     1070     -6.5     -1.6     0.96     0.16     0.25     -0.95     LGA 0.6x1.0