CSD22202W15 (ACTIVE)

P-Channel NexFET™ Power MOSFET

P-Channel NexFET™ Power MOSFET - CSD22202W15
 

Description

The device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.

Features

  • Low Resistance
  • Small Footprint 1.5 mm × 1.5 mm
  • Pb Free
  • Gate ESD Protection
  • RoHS Compliant
  • Halogen Free
  • Gate-Source Voltage Clamp

View more

Parametrics Compare all products in P-Channel MOSFET Transistor

 
VDS (V)
VGS (V)
Configuration
Rds(on) Max at VGS=4.5V (mOhms)
Rds(on) Max at VGS=2.5V (mOhms)
Rds(on) Max at VGS=1.8V (mOhms)
Id Peak (Max) (A)
Id Max Cont (A)
QG Typ (nC)
QGD Typ (nC)
QGS Typ (nC)
VGSTH Typ (V)
Package (mm)
High-Side PMOS
CSD22202W15 CSD22204W CSD22205L CSD22206W
-8    -8    -8    -8   
-6    -6    -6    -6   
Single    Single    Single    Single   
12.2    9.9    9.9    5.7   
17.4    14    15    9.1   
    40     
-48    -80    -71    -108   
-5    -5    -7.4    -5   
6.5    18.9    6.5    11.2   
1    4.2    1.0    1.8   
1.6    3.2    1.2    2.1   
-0.8    -0.7    -0.7    -0.7   
WLP 1.5x1.5    WLP 1.5x1.5    LGA 1.2x1.2    WLP 1.5x1.5   
YES   YES   YES   YES  

Featured tools and software