SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Integrated in MAIN domain: One instance of the Flash Subsystem (FSS) module provides access to external flash devices via Octal Serial Peripheral Interface (OSPI) along with encryption/decryption and in-line ECC protection. FSS supports the following main features: